ÖLFLEX® TRAIN 4GKW 1x50 BK
Railway cable; 1X50; Type OM; U0/U: 1.8/3 kV; -40 - 125 °C; Electron beam cross-linked polymer compound; ; black


ÖLFLEX® TRAIN 4GKW 1x50 BK
Railway cable; 1X50; Type OM; U0/U: 1.8/3 kV; -40 - 125 °C; Electron beam cross-linked polymer compound; ; black
ÖLFLEX® TRAIN 4GKW 1x50 BK

ÖLFLEX® TRAIN 4GKW 1x50 BK
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Railway cable |
| Brand | ÖLFLEX® |
| Copper index | 480.000 kg/km |
| Copper index (lb) | 3225.468 lb |
| Weight | 572 kg/km |
Đặc tính điện
| Nominal voltage | U0/U: 1.8/3 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 0.393 Ω/km |
| Test voltage | 6.5 kV |
| Short-circuit temperature [5s] | 200 |
| Maximum operating voltage Um | 3,6 kV AC |
| Current rating according to | EN 50355 |
Thiết kế sản phẩm
| Shape of cable | Round |
| Single core colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 14.3 mm |
| Conductor material | Tin-plated copper |
| Insulation colour | natural |
| Cable design abbreviations for railway vehicles | Type OM |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 50 mm² |
| Cable dimension | 1X50 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Single core identification | Single-coloured |
| Including protective earth |
|
| Shielded |
|
| Basic material covering | Electron beam cross-linked polymer compound |
Đặc điểm sản phẩm
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -35 °C to 90 °C max. conductor temperature: |
| Low smoke density according to | IEC 61034-2, ANSI/UL1685, BS 6853 appendix D |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50305 |
| Minimum bending radius in mm, occasionally flexing | 71.5 mm |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 125 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, EN 50305, BS 6853, UL FT4 |
| Minimum bending radius in mm, fixed installation | 57.2 mm |
| Fuel resistant |
|
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| Tested for fire protection for railway vehicles |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3, BS 6853 Interior use Ia, Ib, II, BS 6853 Exterior use Ia, Ib, II |
| CE marked |
|
| VDE certified |
|
Tài liệu
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from ÖLFLEX® TRAIN 4GKW
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Single core colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 85165001 | 1 | No | 1.5 | black | 3.6 | 25 kg/km | ||
| 85165002 | 1 | No | 2.5 | black | 4.0 | 35 kg/km | ||
| 85165003 | 1 | No | 4 | black | 4.5 | 50 kg/km | ||
| 85165004 | 1 | No | 6 | black | 5.3 | 71 kg/km | ||
| 85165005 | 1 | No | 10 | black | 6.5 | 117 kg/km | ||
| 85165006 | 1 | No | 16 | black | 8.6 | 193 kg/km | ||
| 85165007 | 1 | No | 25 | black | 10.3 | 290 kg/km | ||
| 85165008 | 1 | No | 35 | black | 11.9 | 401 kg/km | ||
| 85165009 | 1 | No | 50 | black | 14.3 | 572 kg/km | ||
| 85165010 | 1 | No | 70 | black | 16.2 | 771 kg/km | ||
| 85165011 | 1 | No | 95 | black | 18.1 | 1011 kg/km | ||
| 85165012 | 1 | No | 120 | black | 20.4 | 1270 kg/km | ||
| 85165013 | 1 | No | 150 | black | 22.2 | 1536 kg/km | ||
| 85165014 | 1 | No | 185 | black | 24.6 | 1908 kg/km | ||
| 85165015 | 1 | No | 240 | black | 27.5 | 2443 kg/km | ||
| 85165016 | 1 | No | 300 | black | 30.6 | 3066 kg/km | ||
| 85165020 | 1 | Yes | 1.5 | green/yellow | 3.6 | 25 kg/km | ||
| 85165021 | 1 | Yes | 2.5 | green/yellow | 4.0 | 35 kg/km | ||
| 85165022 | 1 | Yes | 4 | green/yellow | 4.5 | 50 kg/km | ||
| 85165023 | 1 | Yes | 6 | green/yellow | 5.3 | 71 kg/km | ||
| 85165024 | 1 | Yes | 10 | green/yellow | 6.5 | 117 kg/km | ||
| 85165025 | 1 | Yes | 16 | green/yellow | 8.6 | 193 kg/km | ||
| 85165026 | 1 | Yes | 25 | green/yellow | 10.3 | 290 kg/km | ||
| 85165027 | 1 | Yes | 35 | green/yellow | 11.9 | 401 kg/km | ||
| 85165028 | 1 | Yes | 50 | green/yellow | 14.3 | 572 kg/km | ||
| 85165029 | 1 | Yes | 70 | green/yellow | 16.2 | 771 kg/km | ||
| 85165030 | 1 | Yes | 95 | green/yellow | 18.1 | 1011 kg/km |








