The all-new M12 ClickConnect patch cables are pre-assembled industrial cables featuring push-pull locking (IEC 61076-2-010 compliant) for fast, tool-free, and reliable connections for Industrial Ethernet, PROFINET®, and sensor/actuator applications.
Ideal for compact installations, they are a simplified alternative compared to traditional M12 screw connections.
manufacturers
process automation
- Built-in push-pull locking for fast, hassle-free connections
- A clear "click" confirms the connector is securely in place
- Protected against dust, water, and electromagnetic interference
- Up to 80% faster to install than M12 screw connectors
- Reliable connections, even when visibility is limited
- Stable, high-speed data transmission via Ethernet and PROFINET®
- Industrial networks, including PROFINET® and Ethernet Cat6A
- Factory and machine automation systems
- Wiring for sensors and actuators
- Control cabinet wiring and field cabling
- Environments with vibrations, electromagnetic interference, or tight spaces