Thuộc tính kỹ thuật

Thông tin chung
Product type Cable lug
Suitable crimping insert PEW 12.1071
Packaging type Cardboard packaging
Delivery Unit 100.000
Weight 0.003 kg
Đặc tính điện
Thiết kế sản phẩm
Connector material Electrolytic copper
Cable lug design Compression cable lug
Screw hole size M5
For cross-section (min.) 10
Surface protection Tin-plated
Marking 5-10
For cross-section (max.) 10
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from Solderless cable lugs KB
Article number Suitable crimping insert For cross-section (min.) For cross-section (max.) Screw hole size Delivery Unit
63204015 PEW 12.1071 0.5 1.5 M2,5 100.000
63204025 PEW 12.1071 0.5 1.5 M3 100.000
63204035 PEW 12.1071 0.5 1.5 M3,5 100.000
63204045 PEW 12.1071 0.5 1.5 M4 100.000
63204055 PEW 12.1071 0.5 1.5 M5 100.000
63204065 PEW 12.1071 0.5 1.5 M6 100.000
63204075 PEW 12.1071 0.5 1.5 M8 100.000
63204085 PEW 12.1071 0.5 1.5 M10 100.000
63204095 PEW 12.1071 1.5 2.5 M3 100.000
63204105 PEW 12.1071 1.5 2.5 M3,5 100.000
63204115 PEW 12.1071 1.5 2.5 M4 100.000
63204125 PEW 12.1071 1.5 2.5 M5 100.000
63204135 PEW 12.1071 1.5 2.5 M6 100.000
63204145 PEW 12.1071 1.5 2.5 M8 100.000
63204155 PEW 12.1071 1.5 2.5 M10 100.000
63204165 PEW 12.1071 1.5 2.5 M12 100.000
63204175 PEW 12.1071 4 6 M4 100.000
63204185 PEW 12.1071 4 6 M5 100.000
63204195 PEW 12.1071 4 6 M6 100.000
63204205 PEW 12.1071 4 6 M8 100.000
63204215 PEW 12.1071 4 6 M10 100.000
63204225 PEW 12.1071 4 6 M12 100.000
63204235 PEW 12.1071 10 10 M5 100.000
63204245 PEW 12.1071 10 10 M6 100.000
63204255 PEW 12.1071 10 10 M8 100.000
63204265 PEW 12.1071 10 10 M10 100.000
63204275 PEW 12.1071 10 10 M12 100.000
63204285 PEW 12.033 16 16 M5 100.000
63204295 PEW 12.033 16 16 M6 100.000
63204305 PEW 12.033 16 16 M8 100.000
63204315 PEW 12.033 16 16 M10 100.000
63204325 PEW 12.033 16 16 M12 100.000
63204335 PEW 12.033 25 25 M5 100.000
63204345 PEW 12.033 25 25 M6 100.000
63204355 PEW 12.033 25 25 M8 100.000
63204365 PEW 12.033 25 25 M10 100.000
63204375 PEW 12.033 25 25 M12 100.000
63204385 PEW 12.033 25 25 M16 100.000
63204395 35 35 M6 100.000
63204405 35 35 M8 100.000
63204415 35 35 M10 100.000
63204425 35 35 M12 100.000
63204445 50 50 M6 100.000
63204455 50 50 M8 100.000
63204465 50 50 M10 100.000
63204475 50 50 M12 100.000
63204485 50 50 M16 100.000
63204495 70 70 M6 100.000
63204505 70 70 M8 100.000
63204515 70 70 M10 100.000
63204525 70 70 M12 100.000
63204535 70 70 M16 100.000
63204545 95 95 M8 50.000
63204555 95 95 M10 50.000
63204565 95 95 M12 50.000
63204575 95 95 M16 50.000
63204585 120 120 M8 25.000
63204595 120 120 M10 25.000
63204605 120 120 M12 25.000
63204615 120 120 M16 25.000
63204625 150 150 M10 25.000
63204635 150 150 M12 25.000
63204645 150 150 M16 25.000
63204655 185 185 M10 20.000
63204665 185 185 M12 20.000
63204675 185 185 M16 20.000
63204685 240 240 M10 10.000
63204695 240 240 M12 10.000
63204705 240 240 M16 10.000