Thuộc tính kỹ thuật

Thông tin chung
Brand SILVYN®
Product type Parallel corrugated protective conduit
Packaging type Ring
Delivery Unit 10.000
Weight 24.27 kg/km
Đặc tính điện
Thiết kế sản phẩm
Conduit material, short form PA
Nominal size 10
Total length 10
Protection against hot chips

EMC screening

Slit

Outer diameter 10
Colour black
Smooth inner conduit surface

Inner diameter 6.3
Conduit material Polyamide
Bending protection

Smooth outer conduit surface

Bending protection fixed installation

RAL colour RAL 9005
Flexibly installed bending protection

Đặc điểm sản phẩm
Flame-retardant

For continuous flexing

Acid-resistant

Temperature static min. -40
Chemical resistant

UV-resistant

Temperature dynamic min. -20
Reverse bending resistance

Oil-resistant

Max. dynamic temperature 100
Suitable for EX-applications

Impact-resistant

Flame retardance according to UL 94 V-2
Temperature static max. 120
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-23, IEC 61386-22, IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® FPAS
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Nominal size Imp total length Total length def Colour Delivery Unit
61737162 14.8 20 20 black 50.000
61737163 19.1 25 25 grey 50.000
61737164 19.1 25 25 black 50.000
61737246 6.3 10 10 black 10.000
61737247 9.8 13 13 black 10.000
61737248 11.8 15.8 16 black 10.000
61737249 16.7 21.2 21 black 10.000
61737250 22.8 28.5 28 black 10.000
61737251 28.1 34.5 34 black 10.000
61737252 14.2 18.5 18 black 10.000
61737253 14.8 20 20 grey 50.000
61754000 6.3 10 10 grey 50.000
61754005 6.3 10 10 black 50.000
61754010 9.8 13 13 grey 50.000
61754015 9.8 13 13 black 50.000
61754020 11.8 15.8 16 grey 50.000
61754025 11.8 15.8 16 black 50.000
61754030 16.7 21.2 21 grey 50.000
61754035 16.7 21.2 21 black 50.000
61754040 22.8 28.5 28 grey 50.000
61754045 22.8 28.5 28 black 50.000
61754050 28.1 34.5 34 grey 25.000
61754055 28.1 34.5 34 black 25.000
61754060 35.5 42.5 42 grey 25.000
61754065 35.5 42.5 42 black 25.000
61754070 47.2 54.5 54 grey 25.000
61754075 47.2 54.5 54 black 25.000
61754270 14.2 18.5 18 grey 50.000
61754275 14.2 18.5 18 black 50.000
61754300 56.3 67.2 67 grey 10.000
61754305 56.3 67.2 67 black 10.000