Thuộc tính kỹ thuật

Thông tin chung
Product type Multiple sealing insert
Packaging type Bag
Brand SKINTOP®
Delivery Unit 50.000
Weight 0.003 kg
Đặc tính điện
Thiết kế sản phẩm
Number of cable entries 2
EMC screening

Slit

Thread size PG 16
Colour natural
Borehole diameter 2.5
Total height 9.5
Material Silicone
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 68 - 5 bar (30 min), IP 54
Oil-resistant

Temperature (min.) -50
Suitable for EX-applications

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 180
Halogenfree

Chứng nhận và Tiêu chuẩn
Ecolab certified

CE marked

Tài liệu
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINTOP® DIX
Article number Thread size Borehole diameter Imp bore diam Number of cable entries Delivery Unit
53607225 PG 7 2.5 2 100.000
53607417 PG 7 1.7 4 100.000
53609230 PG 9 3 2 100.000
53611225 PG 11 2.5 2 100.000
53611240 PG 11 4 2 100.000
53611330 PG 11 3 3 100.000
53611430 PG 11 3 4 100.000
53613250 PG 13,5 5 2 100.000
53613340 PG 13,5 4 3 100.000
53613440 PG 13,5 4 4 100.000
53616140 PG 16 4 1 50.000
53616225 PG 16 2.5 2 50.000
53616240 PG 16 4 2 50.000
53616260 PG 16 6 2 50.000
53616340 PG 16 4 3 50.000
53616350 PG 16 5 3 50.000
53616356 PG 16 5.6 3 50.000
53616360 PG 16 6 3 50.000
53616440 PG 16 4 4 50.000
53616450 PG 16 5 4 50.000
53616540 PG 16 4 5 50.000
53621270 PG 21 7 2 50.000
53621280 PG 21 8 2 50.000
53621370 PG 21 7 3 50.000
53621380 PG 21 8 3 50.000
53621460 PG 21 6 4 50.000
53621550 PG 21 5 5 50.000
53621640 PG 21 4 6 50.000
53629290 PG 29 9 2 50.000
53629390 PG 29 9 3 50.000
53629470 PG 29 7 4 50.000
53629480 PG 29 8 4 50.000
53629490 PG 29 9 4 50.000
53629556 PG 29 5.6 5 50.000
53629570 PG 29 7 5 50.000
53629675 PG 29 7.5 6 50.000