Thuộc tính kỹ thuật

Thông tin chung
Product type Cable lug
Suitable crimping insert PEW 12.060
Packaging type Bag
Delivery Unit 50.000
Weight 0.003 kg
Đặc tính điện
applicable up to voltage 400
Thiết kế sản phẩm
Total length 34.9
Connector material Electrolytic copper
Cable lug design Ring cable lug
Screw hole size M10
For cross-section (min.) 4.00
Surface protection Tin-plated
Colour yellow
Insulation material Polyamide
For cross-section (max.) 6.00
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Flame retardance according to UL 94 V-0
Halogenfree

Chứng nhận và Tiêu chuẩn
UL certification according to UL 486A/486B (e-file number: E334109), according to UL 486C (e-file number: E334109)
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

cUL certification according to CSA C22.2 No. 65 (e-file number: E334109), according to CSA-C22.2 No. 188 (e-file number: E334109)
UL recognized

VDE certified

UL category control number ZMVV7
EAC certification number Отказное письмо № 39
EAC-certified Not required
Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from Ring cable lugs
Article number Suitable crimping insert For cross-section (min.) For cross-section (max.) Colour Delivery Unit
63104010 PEW 12.064 0.25 0.75 green 100.000
63104020 PEW 12.064 0.25 0.75 green 100.000
63104030 PEW 12.064 0.25 0.75 green 100.000
63104040 PEW 12.060 0.50 1.50 red 100.000
63104050 PEW 12.060 0.50 1.50 red 100.000
63104060 PEW 12.060 0.50 1.50 red 100.000
63104070 PEW 12.060 0.50 1.50 red 100.000
63104080 PEW 12.060 0.50 1.50 red 100.000
63104160 PEW 12.060 1.50 2.50 blue 100.000
63104170 PEW 12.060 1.50 2.50 blue 100.000
63104180 PEW 12.060 1.50 2.50 blue 100.000
63104190 PEW 12.060 1.50 2.50 blue 100.000
63104200 PEW 12.060 1.50 2.50 blue 100.000
63104340 PEW 12.060 4.00 6.00 yellow 50.000
63104350 PEW 12.060 4.00 6.00 yellow 50.000
63104360 PEW 12.060 4.00 6.00 yellow 50.000
63104370 PEW 12.060 4.00 6.00 yellow 50.000
63104380 PEW 12.060 4.00 6.00 yellow 50.000