Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Product type End sleeve
Packaging type Bag
Including o-ring

Brand SILVYN®
Installation type push on
Delivery Unit 10.000
Weight 0.01 kg
Đặc tính điện
Thiết kế sản phẩm
Nominal size 16
Total length 19
Material body Polyamide
EMC screening

Material body shortname PA
Slit

For conduit outer diameter 16
Bending protection

Clear width 10.5
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Strain relief

Suitable for EX-applications

UV-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® NEC
Article number Nominal size Delivery Unit
55507097 16 10.000
55507098 21 10.000
55507099 28 10.000
55507100 34 10.000
55507101 42 10.000
55507102 54 10.000