Thuộc tính kỹ thuật

Thông tin chung
Product type Dust protection
Packaging type Bag
Brand SKINTOP®
Delivery Unit 100.000
Weight 0 kg
Đặc tính điện
Thiết kế sản phẩm
Colour black
Total height 2
Material PE foam
EMC screening

Slit

Thread size M 12
Outer diameter 11.5
Đặc điểm sản phẩm
Flame-retardant

Chemical resistant

Oil-resistant

UV-resistant

Temperature (max.) 100
Temperature (min.) -70
Suitable for EX-applications

Acid-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
Ecolab certified

CE marked

Tài liệu
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINTOP® SD-M
Article number Thread size Borehole diameter Imp bore diam Imp outer diam Outer diameter Number of cable entries Delivery Unit
54113100 M 12 11.5 100.000
54113110 M 16 15 100.000
54113120 M 20 20 100.000
54113130 M 25 25 50.000
54113140 M 32 30 50.000
54113150 M 40 40 25.000
54113160 M 50 49 1.000
54113170 M 63 58 25.000