Thuộc tính kỹ thuật

Thông tin chung
Product type Sealing insert
Packaging type Bag
Brand SKINTOP®
Delivery Unit 500.000
Weight 0.001 kg
Đặc tính điện
Thiết kế sản phẩm
EMC screening

Slit

Thread size M 16
Outer diameter 10
Colour black
Total height 8
Material Chloroprene rubber
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 68 - 5 bar (30 min)
Oil-resistant

Temperature (min.) -30
Suitable for EX-applications

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 100
Halogenfree

Chứng nhận và Tiêu chuẩn
Ecolab certified

CE marked

Tài liệu
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINTOP® DV-M
Article number Thread size Borehole diameter Imp bore diam Imp outer diam Outer diameter Number of cable entries Delivery Unit
54113000 M 12 7.2 500.000
54113010 M 16 10 500.000
54113020 M 20 13.2 250.000
54113030 M 25 17.2 250.000
54113040 M 32 21.2 250.000
54113050 M 40 28.2 100.000
54113060 M 50 35.8 100.000
54113070 M 63 45.6 50.000