Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Blanking plugs
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 100.000
Weight 0.008 kg
Đặc tính điện
Thiết kế sản phẩm
Material body Brass
Thread type PG
thread-sided sealing element O-ring
Material body shortname CuZn
Thread size PG 11
Overall width 20
Colour metal
Thread length 6
Total height 9
O-ring material, short form NBR
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Pitch of thread 1,41
Surface protection Nickel-plated
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 68 - 5 bar
Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 100
Oil-resistant

Temperature (min.) -30
Suitable for EX-applications

Impact-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® BL NBR
Article number Thread size Imp thread length Thread length Delivery Unit
54000040 PG 11 6 100.000
54000071 PG 9 6 100.000
54001610 PG 7 5 100.000
54001620 PG 29 8 50.000
54001630 PG 13,5 6.5 100.000
54001640 PG 16 6.5 100.000
54001650 PG 36 9 25.000
54001660 PG 21 7 50.000
54001670 PG 42 10 10.000
54001680 PG 48 10 10.000