Thuộc tính kỹ thuật

Thông tin chung
Product type Lock nut
Packaging type Bag
Brand SKINDICHT®
Delivery Unit 10.000
Weight 0.003 kg
Đặc tính điện
Thiết kế sản phẩm
Glass-fibre reinforced

Material body Stainless steel
Thread type Metric
Pitch of thread 1,5
EMC screening

Surface protection Uncoated
Thread size M 12
Colour metal
Thickness 2.8
Thread standard DIN EN 60423
Hexagon corner dimensions 16.5
Spanner size 15
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Temperature (min.) -60
Suitable for EX-applications

Impact-resistant

Chemical resistant

UV-resistant

Temperature (max.) 200
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Tested for fire protection for railway vehicles

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

EAC certification number Отказное письмо № 43
EAC-certified Not required
Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® SM-M INOX
Article number Thread size Imp hexagonal wrench width Spanner size Delivery Unit
52032585 M 12 15 10.000
52032615 M 16 19 10.000
52032625 M 20 24 10.000
52032635 M 25 30 10.000
52032645 M 32 36 10.000
52032655 M 40 46 10.000
52032665 M 50 55 10.000
52032675 M 63 70 10.000