Thuộc tính kỹ thuật

Thông tin chung
Product type Lock nut
Packaging type Bag
Brand SKINDICHT®
Delivery Unit 50.000
Weight 0.004 kg
Đặc tính điện
Thiết kế sản phẩm
Glass-fibre reinforced

Material body Stainless steel
Thread type PG
EMC screening

Surface protection Uncoated
Thread size PG 9
Colour metal
Thickness 3.5
Spanner size 19
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Temperature (min.) -60
Corrosion-resistant

Suitable for EX-applications

Acid-resistant

Impact-resistant

Chemical resistant

UV-resistant

Temperature (max.) 200
salt water resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® SM INOX
Article number Thread size Imp hexagonal wrench width Spanner size Delivery Unit
5203254 PG 13,5 24 50.000
52032517 PG 7 15 50.000
52032553 PG 9 19 50.000
52032555 PG 16 27 50.000
52032556 PG 21 32 10.000
52032557 PG 29 41 10.000
52032558 PG 36 55 10.000
52032559 PG 11 22 10.000