Thuộc tính kỹ thuật

Thông tin chung
Product type Incised sealing ring
Packaging type Bag
Brand SKINDICHT®
Delivery Unit 250.000
Weight 0.002 kg
Đặc tính điện
Thiết kế sản phẩm
Colour black
Seal type Incised sealing ring
Inner diameter 7.0, 10.5, 13.0, 16.0
Number of cable entries 1
Total height 6.5
Sealing material, short form CR
Thread size PG 13,5
Sealing material Chloroprene rubber
Outer diameter 18.5
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

UV-resistant

Temperature (max.) 80
Temperature (min.) -20
Suitable for EX-applications

Halogenfree

Chứng nhận và Tiêu chuẩn
Ecolab certified

CE marked

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® E
Article number Thread size Imp inner diam Inner diameter Imp outer diam Outer diameter Delivery Unit
52003690 PG 11 7.0, 10.0, 12.5 16.5 250.000
52003700 PG 13,5 7.0, 10.5, 13.0, 16.0 18.5 250.000
52003710 PG 16 8.0, 10.5, 13.0, 16.0 20.5 250.000
52003720 PG 21 11.0, 15.0, 18.0, 20.0 26 100.000
52003730 PG 29 18.0, 23.0, 27.0, 31.0 35 100.000
52003740 PG 36 24.0, 28.0, 31.0, 35.0 45 50.000
52005780 PG 9 5.0, 8.0 13.5 250.000
52005790 PG 42 30.0, 35.5, 39.0, 42.5, 46.0 52 50.000
52005800 PG 48 36.0, 40.0, 44.0, 47.0, 50.5 57 50.000