Thuộc tính kỹ thuật

Thông tin chung
Product type Earthing strap
Copper index 32.000  kg/km
Delivery Unit 25.000
Copper index (lb) 215.030  lb
Weight 0.03 kg
Đặc tính điện
Test voltage 2.5  kV
Thiết kế sản phẩm
Screw-in thread M 6
Total length 300
Connectable conductor cross-section (mm²) 10
Conductor material Tin-plated copper
EMC screening

Đặc điểm sản phẩm
Chứng nhận và Tiêu chuẩn
UL listed

cUR certification according to CSA-C22.2 No. 41 (e-file number: E501239)
cUR recognized

UL recognized

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from Flat Ground Straps
Article number Screw-in thread Imp total length Total length def Connectable conductor cross-section (mm2) Connectable conductor cross-section (mm²) Delivery Unit
4571126 M 6 10 25.000
4571127 M 8 16 25.000
4571128 M 8 25 25.000
4571129 M 6 10 25.000
4571130 M 8 16 25.000
4571131 M 8 25 25.000
4571132 M 6 10 25.000
4571133 M 8 16 25.000
4571134 M 8 25 25.000
4571135 M 6 10 25.000
4571136 M 8 16 25.000
4571137 M 8 25 25.000
4571196 M 6 6 25.000
4571197 M 6 6 25.000
70399965 M 6 16 25.000
70399966 M 6 16 25.000
70399969 M 8 25 25.000