ETHERLINE® PN CAT.6A FRNC FLEX FC




ETHERLINE® PN CAT.6A FRNC FLEX FC
ETHERLINE® PN CAT.6A FRNC FLEX FC
296.536₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | PROFINET, ETHERNET/IP, Ethernet |
| Copper index | 57.000 kg/km |
| Copper index (lb) | 383.020 lb |
| Weight | 130 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 280.0 |
| Possible data transmission rates | 10000 |
| Signal propagation speed (nom.) | 0.78 |
| Test voltage core/screening | 2 |
| Test voltage core/core | 2 |
| Rated voltage core to core | 50 V AC rms according to IEC, 300 V AC rms according to UL |
Product Design
| Nominal core diameter | 1.15 |
| Conductor design | 7-wire |
| Nominal outer diameter | 8.9 mm |
| Conductor material | Bare copper |
| Conductor count/size | 4X2X23/7AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Wrapping over stranding | Plastic tape |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | green |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Conductor colour code | PROFINET Colour code 4-pair |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 23 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Halogen-free compound |
| Basic material of inner sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Number of wires | 7 |
| Basic material of outer sheath, short form | LSZH |
| Additional stranding element | Cross separator |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| For continuous flexing |
|
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| PROFINET® application | Type C |
| Installation temperature min. | -5 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 35.6 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: according to IEC, to 75 °C max. conductor temperature: according to cULus CMX |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 71.2 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to +80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21281 according to UL 758 |
| TÜV certified |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CMX (75°C) according to CSA C22.2 No. 214 (e-file number: E236660) |
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).


Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.









