Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Bushing
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.025 kg
Đặc tính điện
Thiết kế sản phẩm
Total length 35
Material body Polyethylene
Thread type Metric
Material body shortname PET
Thread size M 63
Overall width 68.5
Colour light grey
Thread length 20
Spanner size 56
For min. cable outer diameter 24
Clear width 43
RAL colour RAL 7035
For max. cable outer diameter 43
Glass-fibre reinforced

Pitch of thread 1,5
Surface protection Uncoated
Thread standard DIN EN 60423
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 54
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -30
Suitable for EX-applications

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® WN-M
Article number Thread size Clear width Imp clear width Delivery Unit Imp thread length Thread length
52020511 M 12 5 200.000 10
52020513 M 16 10 200.000 10
52020523 M 20 13.5 200.000 12
52020533 M 25 16 100.000 12
52020543 M 32 22 50.000 14
52020553 M 40 24 50.000 16
52020563 M 50 35 20.000 18
52020573 M 63 43 10.000 20
Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.