Thuộc tính kỹ thuật

Thông tin chung
Brand SILVYN®
Product type Metal protective cable conduit with sheath
Delivery Unit 30.000
Weight 600 kg/km
Đặc tính điện
Thiết kế sản phẩm
Nominal size 3/4
Total length 30
Material body Steel
EMC screening

Slit

Outer diameter 26.4
Colour black
Smooth inner conduit surface

Inner diameter 21
Conduit material Steel
Bending protection

Clear width 21
Smooth outer conduit surface

Bending protection fixed installation

RAL colour RAL 9005
Jacket material Polyurethane
Flexibly installed bending protection

Đặc điểm sản phẩm
Flame-retardant

For continuous flexing

Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Bending radius, static 90
Bending radius, dynamic 140
Flame retardance according to UL 94 V-0
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

Fire protection for railway vehicles hazard level EN 45545-2 HL2
FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

EAC certification number Отказное письмо № 505
EAC-certified Not required
Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from SILVYN® HFX-V0
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Nominal size Imp total length Total length def Delivery Unit
64400241 12.6 17.8 3/8 30.000
64400242 21 26.4 3/4 30.000
64400243 26.5 33.1 1 30.000
64400244 35.1 41.8 1 1/4 15.000
64400245 40.3 47.8 1 1/2 15.000
64400246 51.6 59.9 2 15.000
64400248 10.1 14.4 5/16 30.000
64400253 16 21.1 1/2 30.000