Thuộc tính kỹ thuật

Thông tin chung
Product type Parallel corrugated protective conduit
Delivery Unit 25.000
Weight 70 kg/km
Đặc tính điện
Thiết kế sản phẩm
Lockable (two-part)

Conduit material, short form PA
Nominal size 36
Total length 25
Material body Polyamide
EMC screening

Material body shortname PA
Slit

Outer diameter 42.2
Colour black
Smooth inner conduit surface

Inner diameter 35.8
Conduit material Polyamide
Bending protection

Smooth outer conduit surface

Bending protection fixed installation

RAL colour RAL 9005
Flexibly installed bending protection

Đặc điểm sản phẩm
Flame-retardant

For continuous flexing

Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Bending radius, static 55
Flame retardance according to UL 94 V-0
Short term temperature max. 150
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Standard for railway vehicles EN 45545-2 HL3
DNV-certified

cUR recognized

CSA certified

Fire protection for railway vehicles hazard level EN 45545-2 HL3
FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from FIPLOCK PA6
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Nominal size Imp total length Total length def Colour Delivery Unit
61803908 6.2 10 7 black 50.000
61803909 9.6 12.8 10 black 50.000
61803910 12 15.7 12 black 50.000
61803911 16.1 21.1 17 black 50.000
61803912 22 28.4 23 black 50.000
61803913 28.3 34.5 29 black 50.000
61803914 35.8 42.2 36 black 25.000
61803915 46.7 53.8 48 black 25.000
61803916 56.3 67.2 56 black 25.000
61803917 67.2 79.6 70 black 25.000
61803918 91.3 106 95 black 10.000
61803919 126.5 146.5 125 black
61803920 6.2 10 7 black 50.000
61803921 9.6 12.8 10 grey 50.000
61803922 12 15.7 12 grey 50.000
61803923 16.1 21.1 17 grey 50.000
61803924 22 28.4 23 grey 50.000
61803925 28.3 34.5 29 grey 50.000
61803926 35.8 42.2 36 grey 25.000
61803927 46.7 53.8 48 grey 25.000
61803928 56.3 67.2 56 grey 25.000
61803929 67.2 79.6 70 grey 25.000
61803930 91.3 106 95 grey 10.000
61803931 126.5 146.5 125 grey 10.000
61803932 16.1 21.1 17 black 50.000
61803933 22 28.5 23 black 50.000
61803934 28.3 34.7 29 black 50.000
61803935 35.8 42.3 36 black 25.000
61803936 46.7 54.2 48 black 25.000
61803937 16.1 21.1 17 grey 50.000
61803938 22 28.5 23 grey 50.000
61803939 28.3 34.7 29 grey 50.000
61803940 35.8 42.3 36 grey 25.000
61803941 46.7 54.2 48 grey 25.000