Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Including o-ring

Brand SILVYN®
Product type Y-connector
Packaging type Bag
Delivery Unit 3.000
Weight 0.02 kg
Đặc tính điện
Thiết kế sản phẩm
Lockable (two-part)

Nominal size 16-13-13
Total length 77
Divisible fitting

Material body Polyamide
EMC screening

Material body shortname PA
Overall width 49
Colour black
Gland body material Polyamide
Conduit gland design Y-piece
Cable gland body material, short form PA
Bending protection

Clear width 13
Bending protection fixed installation

RAL colour RAL 9005
Flexibly installed bending protection

Borehole diameter 4
Rotatable thread

Sealing material Polyester
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 68, IP 69K, IP 66, IP 67
Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Vibration protection

Flame retardance according to UL 94 V-2
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-23, IEC 61386-22, IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® FPAX Y
Article number For conduit outer diameter Imp 4conduit outer diam Delivery Unit
55507350 3.000
55507351 3.000
55507352 3.000
55507353 3.000