SKINTOP® HYGIENIC NPT 3/8"





SKINTOP® HYGIENIC NPT 3/8"
SKINTOP® HYGIENIC NPT 3/8"

Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
EHEDG
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 5.000 |
| Weight | 0.052 kg |
Đặc tính điện
Thiết kế sản phẩm
| Total length | 42.5 |
| Number of cable entries | 1 |
| Material body | Stainless steel |
| Thread type | NPT |
| Cable gland design | Straight |
| thread-sided sealing element | Flat seal |
| EMC screening |
|
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | V4A |
| Thread size | NPT 3/8" |
| Colour | metal |
| Insert material, short form | PA |
| Thread length | 7.8 |
| Hexagon corner dimensions | 22.8 |
| Bending protection |
|
| Clear width | 9 |
| Max. clamping range | 9 |
| Seal type | Conduit sealing ring |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,41 |
| Insert material | Polyamide |
| Surface protection | Uncoated |
| Spanner size 1 | 20 |
| Min. clamping range | 6.5 |
| For armoured cables |
|
| Sealing material, short form | FKM |
| Spanner size 2 | 20 |
| Sealing material | Fluorinated rubber |
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 68 - 10 bar (30 min), IP 69 |
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| NEMA type rating | Type 1, Type 2, Type 4x, Type 6, Type 12 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL AWM certification | according to UL 514B (CCN: QBPZ2 / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903) |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| FDA certification according to | CFR 21 |
| NSF certified |
|
| VDE certified |
|
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINTOP® HYGIENIC NPT
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 54114100 | NPT 1/4" | 7.2 | 4 | 6 | 16 | 5.000 | ||||
| 54114110 | NPT 3/8" | 7.8 | 6.5 | 9 | 20 | 5.000 | ||||
| 54114120 | NPT 1/2" | 8.4 | 9 | 12 | 24 | 5.000 | ||||
| 54114130 | NPT 3/4" | 8.8 | 11.5 | 15.5 | 29 | 5.000 | ||||
| 54114200 | NPT 1/4" | 7.2 | 3 | 4.5 | 16 | 5.000 | ||||
| 54114210 | NPT 3/8" | 7.8 | 4.5 | 7 | 20 | 5.000 | ||||
| 54114220 | NPT 1/2" | 8.4 | 7 | 10 | 24 | 5.000 | ||||
| 54114230 | NPT 3/4" | 8.8 | 9 | 12.5 | 29 | 5.000 |











