Thuộc tính kỹ thuật

Thông tin chung
Product type Lock nut
Packaging type Bag
Brand SKINTOP®
Delivery Unit 100.000
Weight 0.002 kg
Đặc tính điện
Thiết kế sản phẩm
RAL colour RAL 7001
Glass-fibre reinforced

Material body Polyamide
Thread type NPT
Pitch of thread 1,81
EMC screening

Surface protection Uncoated
Material body shortname PA
Thread size NPT 1/2"
Colour silver grey
Thickness 6
Hexagon corner dimensions 29.2
Spanner size 27
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Max. dynamic temperature 100
Temperature (min.) -40
Suitable for EX-applications

Acid-resistant

Impact-resistant

Temperature static min. -40
Chemical resistant

UV-resistant

Temperature (max.) 100
Temperature dynamic min. -20
Flame retardance according to UL 94 HB
Temperature static max. 100
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Tested for fire protection for railway vehicles

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Tài liệu
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINTOP® GMP-GL NPT
Article number Thread size Imp hexagonal wrench width Spanner size Colour Delivery Unit
53019300 NPT 3/8" 22 light grey 100.000
53019301 NPT 3/8" 22 silver grey 100.000
53019305 NPT 3/8" 22 black 100.000
53019310 NPT 1/2" 27 light grey 100.000
53019311 NPT 1/2" 27 silver grey 100.000
53019315 NPT 1/2" 27 black 100.000
53019320 NPT 3/4" 36 light grey 100.000
53019321 NPT 3/4" 36 silver grey 100.000
53019325 NPT 3/4" 36 black 100.000
53019330 NPT 1" 41 light grey 100.000
53019331 NPT 1" 41 silver grey 100.000
53019335 NPT 1" 41 black 100.000