SKINDICHT® BL-M 20 x 1,5 +VÒNG ĐỆM FKM
Blanking plugs; Thread size: M 20; Brass Nickel-plated;



SKINDICHT® BL-M 20 x 1,5 +VÒNG ĐỆM FKM
Blanking plugs; Thread size: M 20; Brass Nickel-plated;
SKINDICHT® BL-M 20 x 1,5 +VÒNG ĐỆM FKM

SKINDICHT® BL-M 20 x 1,5 +VÒNG ĐỆM FKM
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
Withstands temperatures up to +200°C
Thanks to FKM sealing, extremely heat-resistant and suitable for use at extremely hot temperatures
A groove on the thread ensures a secure fit and anti-twist protection for the O-ring
Mounted O-ring enables the thread/guide hole to be liquid-tight and therefore a higher protection class (up to IP 68)
Easy assembly with a slotted screwdriver
Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Ứng dụng
For closing an unoccupied metric threaded boreholes/through-holes on the housing
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | screw |
| Weight | 0.005 kg |
Đặc tính điện
Thiết kế sản phẩm
| Total length | 9.5 |
| Material body | Brass |
| Thread type | Metric |
| thread-sided sealing element | O-ring |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 22.0 |
| Colour | metal |
| Thread length | 6.0 |
| Total height | 22.0 |
| O-ring material, short form | FKM |
| O-ring material | Fluoropolymer rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Thread standard | DIN EN 60423 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 68 - 10 bar (30 min), IP 66 |
| UV-resistant |
|
| Temperature (max.) | 200 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| CCCex-certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® BL-M FKM
| Article number | Thread size | Imp thread length | Thread length | Delivery Unit |
|---|---|---|---|---|
| 52123100 | M 12 | 5.0 | 100.000 | |
| 52123100LF | M 12 | 5.0 | ||
| 52123110 | M 16 | 5.0 | 100.000 | |
| 52123110LF | M 16 | 5.0 | ||
| 52123120 | M 20 | 6.0 | ||
| 52123120LF | M 20 | 6.0 | ||
| 52123130 | M 25 | 7.0 | 50.000 | |
| 52123130LF | M 25 | 7.0 | ||
| 52123140 | M 32 | 8.0 | 50.000 | |
| 52123140LF | M 32 | 8.0 | ||
| 52123150 | M 40 | 9.0 | ||
| 52123150LF | M 40 | 9.0 | ||
| 52123160 | M 50 | 9.0 | ||
| 52123160LF | M 50 | 9.0 | ||
| 52123170 | M 63 | 10.0 | ||
| 52123170LF | M 63 | 10.0 |









