Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Blanking plugs
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 100.000
Weight 0.003 kg
Đặc tính điện
Thiết kế sản phẩm
Material body Polystyrene
Thread type Metric
Material body shortname PS
Thread size M 25
Overall width 30
Colour light grey
Thread length 8
Total height 11.5
RAL colour RAL 7035
Glass-fibre reinforced

Pitch of thread 1,5
Surface protection Uncoated
Thread standard DIN EN 60423
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 54
Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 60
Oil-resistant

Temperature (min.) -25
Suitable for EX-applications

Impact-resistant

Flame retardance according to UL 94 HB
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® BLK-M
Article number Thread size Imp thread length Thread length Delivery Unit
52006600 M 12 6 100.000
52006610 M 16 6 100.000
52006620 M 20 6 100.000
52006630 M 25 8 100.000
52006640 M 32 8 50.000
52006650 M 40 8 25.000
52006660 M 50 10 25.000
52006670 M 63 12 25.000