Thuộc tính kỹ thuật

Thông tin chung
Product type Earthing strap
Copper index 72.000  kg/km
Delivery Unit 25.000
Copper index (lb) 158.734  lb
Weight 0.094 kg
Đặc tính điện
Test voltage 2.5  kV
Thiết kế sản phẩm
Screw-in thread M 8
Colour green/yellow
Connectable conductor cross-section (mm2) 25
Total length 300
Single core identification Strips, two-coloured
Conductor material Bare copper
Basic material of outer sheath Polyvinylchloride
EMC screening

Đặc điểm sản phẩm
Chứng nhận và Tiêu chuẩn
UL listed

cUR recognized

UL recognized

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from Ground Straps
Article number Connectable conductor cross-section (mm2) Imp total length Total length def Screw-in thread Connectable conductor cross-section (mm²) Delivery Unit
4571120 4 M 6 25.000
4571121 16 M 6 25.000
4571122 25 M 6 25.000
4571123 4 M 8 25.000
4571124 16 M 8 25.000
4571125 25 M 8 25.000
4571198 16 M 6 25.000