X07V-K 2CHELIX 1X1,5 RDWH
Single core; 1X1.5; red/white; Spool; U0/U: 450/750 V; PVC; Fixed installation


X07V-K 2CHELIX 1X1,5 RDWH
Single core; 1X1.5; red/white; Spool; U0/U: 450/750 V; PVC; Fixed installation
X07V-K 2CHELIX 1X1,5 RDWH

X07V-K 2CHELIX 1X1,5 RDWH
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
The two-colour spiral allows the cable to be identified quickly in a small space
Compact design for easy processing
Versatile use in various applications and environments
Different core insulation colours available
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Ứng dụng
For wiring circuits inside machines
Suitable for wiring inside control cabinets
For wiring lighting
For fixed and protected installation
Can be used for open installation into cable conduits for equipotential bonding
Suitable for use at temperatures up to -40°C.
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Single core |
| Length per PU | 150 |
| Single core packaging type | Spool |
| Copper index | 14.400 kg/km |
| Copper index (lb) | 96.760 lb |
| Weight | 23 kg/km |
Đặc tính điện
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Test voltage | 2.5 kV |
| Current rating according to | VDE 0298-4 |
Thiết kế sản phẩm
| Shape of cable | Round |
| Single core colour | red/white |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Min. outer diameter | 2.8 |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 1X1.5 |
| Core insulation basic material | Polyvinylchloride |
| Single core identification | Helix, two-coloured |
| Core insulation basic material, short form | PVC |
| Max. outer diameter | 3.4 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius with careful bending | 2 x outer diameter |
| Max. assembly temperature | 70 |
| Storage temperature min. | 5 |
| weather resistant |
|
| Ozone resistant |
|
| Installation temperature min. | 5 |
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 13.6 mm |
| PWIS-free |
|
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| HAR-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20 |
| EAC-certified |
|
Tài liệu
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from X07V-K with twin colour helix insulation
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Length per PU | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4522201S | 1.5 | black/green | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522211S | 1.5 | black/red | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522221S | 1.5 | black/white | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522222S | 2.5 | black/white | Spool | 100 | 3.4 | 4.1 | 37 kg/km | ||||
| 4522231S | 1.5 | blue/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522241S | 1.5 | blue/green | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522251S | 1.5 | blue/red | Spool | 150 | 2.8 | 3.4 | 23 kg/km | ||||
| 4522252S | 2.5 | blue/red | Spool | 100 | 3.4 | 4.1 | 37 kg/km | ||||
| 4522261S | 1.5 | blue/white | Spool | 150 | 2.8 | 3.4 | 23 kg/km | ||||
| 4522262S | 2.5 | blue/white | Spool | 100 | 3.4 | 4.1 | 36 kg/km | ||||
| 4522291S | 1.5 | brown/white | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522292S | 2.5 | brown/white | Spool | 100 | 3.4 | 4.1 | 37 kg/km | ||||
| 4522301S | 1.5 | yellow/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522311S | 1.5 | yellow/red | Spool | 150 | 2.8 | 3.4 | 22 kg/km | ||||
| 4522321S | 1.5 | yellow/white | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522331S | 1.5 | green/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522341S | 1.5 | green/white | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522371S | 1.5 | violet/white | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522372S | 2.5 | violet/white | Spool | 100 | 3.4 | 4.1 | 32 kg/km | ||||
| 4522381S | 1.5 | orange/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522391S | 1.5 | orange/white | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522392S | 2.5 | orange/white | Spool | 100 | 3.4 | 4.1 | 32 kg/km | ||||
| 4522401S | 1.5 | red/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522402S | 2.5 | red/black | Spool | 100 | 3.4 | 4.1 | 32 kg/km | ||||
| 4522411S | 1.5 | red/yellow | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522421S | 1.5 | red/white | Spool | 150 | 2.8 | 3.4 | 23 kg/km | ||||
| 4522422S | 2.5 | red/white | Spool | 100 | 3.4 | 4.1 | 32 kg/km | ||||
| 4522431S | 1.5 | white/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522441S | 1.5 | white/blue | Spool | 150 | 2.8 | 3.4 | 23 kg/km | ||||
| 4522442S | 2.5 | white/blue | Spool | 100 | 3.4 | 4.1 | 36 kg/km | ||||
| 4522461S | 1.5 | white/red | Spool | 150 | 2.8 | 3.4 | 22 kg/km | ||||
| 4522462S | 2.5 | white/red | Spool | 100 | 3.4 | 4.1 | 32 kg/km | ||||
| 4522471S | 1.5 | grey/black | Spool | 150 | 2.8 | 3.4 | 21 kg/km | ||||
| 4522472S | 2.5 | grey/black | Spool | 100 | 3.4 | 4.1 | 37 kg/km | ||||
| 4522921S | 1.5 | dark blue/white | Spool | 150 | 2.8 | 3.4 | 23 kg/km | ||||
| 4522922S | 2.5 | dark blue/white | Spool | 100 | 3.4 | 4.1 | 35 kg/km |








