Thuộc tính kỹ thuật

Thông tin chung
Product type Coaxial cables
Brand UNITRONIC®
Copper index 51.000  kg/km
Copper index (lb) 342.700  lb
Weight 97 kg/km
Đặc tính điện
Thiết kế sản phẩm
Shape of cable Round
Nominal outer diameter 8  mm
Type of coaxial cables RGB CY
Type of overall screen Tin-plated copper braiding
Conductor count/size RGB CY 3XKX0,4/1,8+3X0,25
Basic material of outer sheath Polyvinylchloride
Including protective earth

Inner conductor material Bare copper
Shielded

Nominal conductor diameter (mm) 0.4
Basic material of outer sheath, short form PVC
Đặc điểm sản phẩm
Flame-retardant

Application area Fixed installation
Oil-resistant

For continuous flexing

Fast Connect (FC) cable

UV-resistant

Flame retardance according to IEC 60332-1-2
Halogenfree

Chứng nhận và Tiêu chuẩn
CE marked

VDE certified

EAC certification number ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21
EAC-certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from Coaxial cables RGB
Article number Type of coaxial cables Application area Mutual capacitance Inner conductor material Imp diam cond in nom Nominal conductor diameter (mm) Outer conductor second layer Basic material of outer sheath, short form Copper index calc export Weight
0034245 RGB CY Fixed installation Bare copper 0.4 PVC 97 kg/km
0034246 RGB DY Fixed installation Bare copper 0.4 PVC 132 kg/km
0034247 RG FD Cable chain Bare copper 0.6 PUR 100 kg/km