Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Product type Bushing
Packaging type Bag
Brand SKINDICHT®
Installation type in threaded borehole
Delivery Unit 100.000
Weight 0.001 kg
Đặc tính điện
Thiết kế sản phẩm
RAL colour RAL 9005
Total length 6
Number of cable entries 1
Material body Chloroprene rubber
Cable gland design Straight
Panel thickness (max.) 2
Surface protection Uncoated
Material body shortname CR
Outer diameter 11
Colour black
Borehole diameter 8
Inner diameter 4
Panel thickness (min.) 2
Clear width 4
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Temperature (min.) -30
Strain relief

Suitable for EX-applications

UV-resistant

Temperature (max.) 100
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® LA
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Clear width Imp clear width Delivery Unit
61713520 3 10 3 100.000
61713530 4 11 4 100.000
61713540 5 11 5 100.000
61713550 6 14 6 100.000
61713560 7 16 7 100.000
61713570 8 15 8 100.000
61713580 9 16 9 100.000
61713590 11 19 11 100.000
61713600 12 25 12 100.000
Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.