SKINDICHT® BLK-GL-M 12X1.5 RAL 7001 SGY
Blanking plugs; Thread size: M 12; Polyamide; Halogenfree;







SKINDICHT® BLK-GL-M 12X1.5 RAL 7001 SGY
Blanking plugs; Thread size: M 12; Polyamide; Halogenfree;
SKINDICHT® BLK-GL-M 12X1.5 RAL 7001 SGY
7.471₫
/

SKINDICHT® BLK-GL-M 12X1.5 RAL 7001 SGY
7.471₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
High stability thanks to glass fibre-reinforced polyamide
Wide application range possible thanks to V-2 fire safety classification according to UL 94 (flammability test for plastics)
Easy assembly with a cross-head screwdriver
UL certification according to technical data enables the product to be used on the North American market.
Ứng dụng
For closing an unoccupied metric threaded boreholes/through-holes on the housing
Withstands high mechanical stress
Black versions are suitable for outdoor use.
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Đặc tính điện
Thiết kế sản phẩm
| Material body | Polyamide |
| Thread type | Metric |
| Material body shortname | PA |
| Thread size | M 12 |
| Overall width | 15 |
| Colour | silver grey |
| Thread length | 7 |
| Total height | 8.7 |
| RAL colour | RAL 7001 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thread standard | DIN EN 60423 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| NEMA type rating | Type 1 |
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL AWM certification | according to UL 514A (CCN: QCRV2 / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA-22.2 No. 18.1 (CCN: QCRV8 / e-file number: E79903) |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® BLK-GL-M
| Article number | Thread size | Colour | Imp thread length | Thread length | Delivery Unit |
|---|---|---|---|---|---|
| 52006100 | M 12 | light grey | 7 | 100.000 | |
| 52006101 | M 12 | silver grey | 7 | 100.000 | |
| 52006103 | M 12 | black | 7 | 100.000 | |
| 52006110 | M 16 | light grey | 7 | 100.000 | |
| 52006111 | M 16 | silver grey | 7 | 100.000 | |
| 52006113 | M 16 | black | 7 | 100.000 | |
| 52006120 | M 20 | light grey | 7 | 100.000 | |
| 52006121 | M 20 | silver grey | 7 | 100.000 | |
| 52006123 | M 20 | black | 7 | 100.000 | |
| 52006130 | M 25 | light grey | 8 | 100.000 | |
| 52006131 | M 25 | silver grey | 8 | 100.000 | |
| 52006133 | M 25 | black | 8 | 100.000 | |
| 52006140 | M 32 | light grey | 8 | 50.000 | |
| 52006141 | M 32 | silver grey | 8 | 50.000 | |
| 52006143 | M 32 | black | 8 | 50.000 | |
| 52006150 | M 40 | light grey | 8 | 25.000 | |
| 52006151 | M 40 | silver grey | 8 | 25.000 | |
| 52006153 | M 40 | black | 8 | 25.000 | |
| 52006160 | M 50 | light grey | 10 | 25.000 | |
| 52006161 | M 50 | silver grey | 10 | 25.000 | |
| 52006163 | M 50 | black | 10 | 25.000 | |
| 52006170 | M 63 | light grey | 12 | 25.000 | |
| 52006171 | M 63 | silver grey | 12 | 25.000 | |
| 52006173 | M 63 | black | 12 | 25.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.












