SILVYN® SPLIT COV 20 M25X1.5 BK
Conduit gland; M 25; Suitable for protective cable conduit size: 20; Polyamide; Halogenfree; UV-resistant; IP 44;

SILVYN® SPLIT COV 20 M25X1.5 BK
Conduit gland; M 25; Suitable for protective cable conduit size: 20; Polyamide; Halogenfree; UV-resistant; IP 44;
SILVYN® SPLIT COV 20 M25X1.5 BK
216.770₫
/

SILVYN® SPLIT COV 20 M25X1.5 BK
216.770₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Lợi ích
Fast and easy assembly, Subsequent mountable conduit insertion
Ứng dụng
In combination with protective conduit:, SILVYN® SPLIT, Mechanical engineering, Electrical industry, Used in areas where cables and wires need to be protected after assembly
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Product type | Conduit gland |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.012 kg |
Đặc tính điện
Thiết kế sản phẩm
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® SPLIT PA6, SILVYN® SPLIT PP, SILVYN® SPLIT PP UV |
| Material body | Polyamide |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| Material body shortname | PA |
| Thread size | M 25 |
| Flexibly installed bending protection |
|
| Colour | black |
| Conduit gland design | Straight |
| Total height | 43 |
| Suitable for protective cable conduit size | 20 |
| Thread standard | DIN EN 60423 |
| Bending protection |
|
| Clear width | 19 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 44 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® SPLIT COV-M


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






