Thuộc tính kỹ thuật

Thông tin chung
Product type End sleeve
Suitable crimping insert PEW 12.090
Packaging type Bag
Delivery Unit 100.000
Weight 0 kg
Đặc tính điện
Thiết kế sản phẩm
Total length 17.5
Connector material Electrolytic copper
Cable lug design End sleeve
Surface protection Tin-plated
Colour black
For cross-section 1.5
Insulation material Polypropylene
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Corrosion-resistant

Chemical resistant

UV-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
UL certification according to UL 486F (CCN: ZMLF / e-file number: E507990)
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

cUL certification according to CSA-C22.2 No. 291 (CCN: ZMLF7 / e-file number: E507990)
UL recognized

VDE certified

UL category control number ZMLF7
EAC certification number Отказное письмо № 39
EAC-certified Not required
Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from Conductor end sleeves AHK, insulated
Article number Suitable crimping insert For cross-section Imp total length Total length def Colour Delivery Unit
61746500 PEW 12.090 1.5 black 100.000
61746501 PEW 12.090 1.5 black 100.000
61746502 PEW 12.090 2.5 blue 100.000
61746503 PEW 12.090 2.5 blue 100.000
61746504 PEW 12.090 4 grey 100.000
61746505 PEW 12.090 6 yellow 100.000
61746506 PEW 12.091 10 red 100.000
61746507 PEW 12.091 16 blue 100.000