Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Product type Conduit gland
Packaging type Bag
Including o-ring

Brand SILVYN®
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.016 kg
Đặc tính điện
Thiết kế sản phẩm
Bending protection fixed installation

Suitable protective conduit SILVYN® SSU, SILVYN® SSUE
Material body Brass
Thread type Metric
Pitch of thread 1,5
Surface protection Nickel-plated
Material body shortname CuZn
Thread size M 16
Flexibly installed bending protection

Conduit gland design Straight
Suitable for protective cable conduit size 12
Bending protection

Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Suitable for EX-applications

UV-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® LGEF-M NPB
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55503168 M 12 10 10.000
55503169 M 16 12 10.000
55503170 M 16 16 10.000
55503171 M 20 16 10.000
55503172 M 20 20 10.000
55503173 M 25 25 10.000
55503174 M 32 32 2.000
55503175 M 40 40 2.000
55503176 M 50 50 1.000
55503177 M 63 63 1.000
55503178 M 75 75 1.000