Thuộc tính kỹ thuật

Thông tin chung
Product type Conduit gland
Scope of delivery including O-ring
Including o-ring

Brand SILVYN®
Delivery Unit 50.000
Weight 0.072 kg
Đặc tính điện
Thiết kế sản phẩm
O-ring material, short form NBR
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Total length 30
Thread type PG
Pitch of thread 1,41
EMC screening

Surface protection Nickel-plated
Thread size PG 16
Flexibly installed bending protection

Spanner size 1 27
Screw-in sleeve material Brass
Thread length 7
Gland body material Brass
Conduit gland design Straight
Suitable for protective cable conduit size 21
Cable gland body material, short form CuZn
Bending protection

Spanner size 2 29
Clear width 15.5
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 40, IP 65
Oil-resistant

Suitable for EX-applications

UV-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® US
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55502661 PG 7 10 50.000
55502662 PG 9 14 50.000
55502663 PG 11 17 50.000
55502664 PG 13,5 19 50.000
55502665 PG 16 21 50.000
55502666 PG 21 27 25.000
55502667 PG 29 36 25.000
55502668 PG 36 45 20.000
55502669 PG 48 56 10.000
55502671 PG 7 10 50.000
55502672 PG 9 14 50.000
55502673 PG 11 17 50.000
55502674 PG 13,5 19 50.000
55502675 PG 16 21 50.000
55502676 PG 21 27 25.000
55502677 PG 29 36 25.000
55502678 PG 36 45 20.000
55502679 PG 48 56 10.000
55502680 PG 7 10 50.000
55502682 PG 11 17 50.000
55502683 PG 13,5 19 50.000
55502684 PG 16 21 50.000
55502685 PG 21 27 25.000
55502687 PG 36 45 20.000
55502688 PG 48 56 10.000