Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Including o-ring

Brand SILVYN®
Product type Angled conduit gland
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.03 kg
Đặc tính điện
Thiết kế sản phẩm
Lockable (two-part)

Divisible fitting

Suitable protective conduit SILVYN® EL, SILVYN® EL smooth, SILVYN® ELU, SILVYN® ELU smooth, SILVYN® ELÖ, SILVYN® ELÖ smooth, SILVYN® ELT, SILVYN® ELT smooth, SILVYN® ELR
Thread type Metric
EMC screening

Thread size M 25
Colour black
Thread length 15
Gland body material Polyamide
Conduit gland design 45° angle
Suitable for protective cable conduit size 25
Cable gland body material, short form PA
Hexagon corner dimensions 37.2
Spanner size 33
Bending protection

Max. clamping range 42
Bending protection fixed installation

RAL colour RAL 9005
Pitch of thread 1,5
Flexibly installed bending protection

Rotatable thread

Spanner size 1 33
Min. clamping range 19
Thread standard DIN EN 60423
Đặc điểm sản phẩm
Flame-retardant

Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1, IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® MPC 45° M
Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
55502431 M 20 black 16 10.000
55502432 M 20 black 20 10.000
55502433 M 25 black 25 10.000
55502434 M 32 black 32 10.000
55502435 M 20 grey 16 10.000
55502436 M 20 grey 20 10.000
55502437 M 25 grey 25 10.000
55502438 M 32 grey 32 10.000