Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Scope of delivery including inner sleeve
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 50.000
Weight 0.004 kg
Đặc tính điện
Thiết kế sản phẩm
Nominal size 10
Total length 40
Divisible fitting

Suitable protective conduit SILVYN® FD-PU, SILVYN® FPS
Material body Polypropylene
Thread type PG
Protection against hot chips

EMC screening

Material body shortname PP
Slit

Thread size PG 7
Outer diameter 20
Colour silver grey
Screw-in sleeve material Polypropylene
Inner diameter 6
Thread length 10
Gland body material Polypropylene
Conduit gland design Straight
Suitable for protective cable conduit size 10
Cable gland body material, short form PP
Hexagon corner dimensions 20
Bending protection

Clear width 6
Seal type Sealing ring
Bending protection fixed installation

RAL colour RAL 7001
Pitch of thread 1,27
Flexibly installed bending protection

Rotatable thread

Spanner size 1 16
Sealing material, short form TPE
Spanner size 2 18
Sealing material Thermoplastic elastomers
Đặc điểm sản phẩm
Flame-retardant

IP protection rating IP 54
Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Flame retardance according to UL 94 HB
Halogenfree

Chứng nhận và Tiêu chuẩn
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-23, IEC 61386-22, IEC 61386-1
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® USK
Article number Thread size Nominal size Suitable for protective cable conduit size Colour Delivery Unit
52005810 PG 7 10 10 silver grey 50.000
52005820 PG 9 14 14 silver grey 50.000
52005830 PG 11 17 17 silver grey 50.000
52005840 PG 13,5 19 19 silver grey 50.000
52005850 PG 16 21 21 silver grey 50.000
52005860 PG 21 27 27 silver grey 25.000
52005870 PG 29 36 36 silver grey 25.000
52005880 PG 36 45 45 silver grey 25.000
52005900 PG 48 56 56 silver grey 10.000