EPIC® MC BLEM KOAX 50Ohm RG58CU
Contact; Socket; Solder termination; Brass Gold-plated

EPIC® MC BLEM KOAX 50Ohm RG58CU
Contact; Socket; Solder termination; Brass Gold-plated
EPIC® MC BLEM KOAX 50Ohm RG58CU

EPIC® MC BLEM KOAX 50Ohm RG58CU
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Lợi ích
Available in different variants, for different RG coaxial cables
With corrosion-resistant gold coating for the low contact resistances and long product life
Soldering the inner conductor and shielding of the coaxial cable to the contact creates a solid, electrically conductive connection.
Ứng dụng
For manufacturing a modular connector insert
For use with EPIC® MC module: coax 3pin.
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Contact |
| Installation type | crimp |
| Contact delivery type | Bag |
| Brand | EPIC® |
| Delivery Unit | 10.000 |
| Weight | 0.006 kg |
Đặc tính điện
Thiết kế sản phẩm
| Material contact surface | Gold-plated |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Contact material | Brass |
| Conductor connection type | Solder termination |
| Contact material, short form | CuZn |
Đặc điểm sản phẩm
| Contact application areact | Coax |
Chứng nhận và Tiêu chuẩn
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| CE marked |
|
| UR recognized |
|
| cUR recognized |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Tài liệu
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.