Thuộc tính kỹ thuật

Thông tin chung
Product type Turned contact
Brand EPIC®
Installation type crimp
Contact delivery type Bag
Delivery Unit 20.000
Weight 0.019 kg
Đặc tính điện
Max. contact resistance 1
Thiết kế sản phẩm
Material contact surface Silver-plated
Contact variant Pin
Contact coating material, short form Ag
Contact manufacturing method Machined
Conductor connection type Crimp termination
Cross-section ratio 1
Connectable conductor cross section min. (AWG) 6 AWG
Max. connectable conductor cross-section AWG 6 AWG
Contact diameter 6.0
Connectable conductor cross-section (mm²) 16
Contact material Brass
Contact material, short form CuZn
Đặc điểm sản phẩm
Chứng nhận và Tiêu chuẩn
Tested for fire protection for railway vehicles

TÜV certified

Product standard according to IEC IEC 61984
UR recognized

cUR recognized

CSA certified

CE marked

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Danh sách họ sản phẩm
All articles from MC 6.0 turned contacts
Article number Contact variant Connectable conductor cross-section (mm²) Delivery Unit
44424019 Pin 16 20.000
44424020 Pin 25 20.000
44424021 Pin 35 20.000
44424022 Socket 16 20.000
44424023 Socket 25 20.000
44424024 Socket 35 20.000