EPIC® MCS 1x2.5mm PNEU
MC module modular system; Number of contacts: 1; Contacts included; Required slots: 1; Number of slots: 1;

EPIC® MCS 1x2.5mm PNEU
MC module modular system; Number of contacts: 1; Contacts included; Required slots: 1; Number of slots: 1;
EPIC® MCS 1x2.5mm PNEU

EPIC® MCS 1x2.5mm PNEU
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Lợi ích
Module with 1 connection for compressed air supply up to 10 bar
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Available for hose inner diameter 2.5 mm or 4.0 mm
The socket module includes shut-off valves that maintain air pressure in the application even when the connector is pulled
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Snaps effortlessly into the matching module frame.
Ứng dụng
For the production of a modular connector
For the compressed air supply of devices and machines in various applications
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Thuộc tính kỹ thuật
Thông tin chung
| Product type | MC module modular system |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.01 kg |
Đặc tính điện
| Protective conductor integrated into insert |
|
Thiết kế sản phẩm
| Contact insert type | Plug |
| Number of PE contacts | 0 |
| Number of data contacts | 0 |
| EMC screening |
|
| Insert material | Polyamide |
| With wire protection |
|
| Colour | black |
| Insert material, short form | PA |
| Number of contacts | 1 |
| Required slots | 1 |
| Screen contact |
|
| Contact material | Brass |
| Number of signal contacts | 0 |
| With protective conductor |
|
| Contact material, short form | CuZn |
| Connectable conduit inner diameter | 2.5 |
| Number of slots | 1 |
| Number of power contacts | 0 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Operating temperature min. | -20 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 100 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Tài liệu
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from EPIC® MC Module Pneumatic 1pole