EPIC® POWER LS1 D6 5+PE XOẮN 8.5-11


EPIC® POWER LS1 D6 5+PE XOẮN 8.5-11
EPIC® POWER LS1 D6 5+PE XOẮN 8.5-11

Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Thuộc tính kỹ thuật
Thông tin chung
| Brand | EPIC® |
| Contacts included |
|
| Product type | Cable connector |
| Scope of delivery | Order contacts separately |
| Delivery Unit | 20.000 |
| Weight | 0.11 kg |
Đặc tính điện
| Rated current | 25 A according to IEC |
| Over voltage category | III |
| Rated impulse voltage | 6 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 630 V AC rms / DC according to IEC |
| Max. contact resistance | 4 |
Thiết kế sản phẩm
| Min. cable clamping range | 8.5 |
| Total length | 81 |
| Cable gland material | Fluorinated rubber |
| Design connector housing | Straight |
| Connector format | M 23 power |
| Cable gland material, short form | FKM |
| Max. connectable conductor cross-section of power contacts (mm2) | 4 |
| EMC screening |
|
| Stripping length of the sheathing | 40 |
| Colour | green |
| Housing colour | silver |
| Connectable conductor cross section min. (AWG) | 22 AWG |
| Max. connectable conductor cross-section AWG | 12 AWG |
| Number of contacts | 5+PE |
| Connector diameter | 28 |
| Stripping length, signal contact | 6,5 mm |
| Housing coating | Nickel-plated |
| Contact material | Brass |
| Stripping length, performance contact | 8 mm |
| With protective conductor |
|
| Housing coating, short form | Ni |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Coded |
|
| Contact insert material, short form | PA |
| PE connection type | Crimp termination |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Screen contact type | Terminal connection |
| Connector type | Socket |
| Material contact insert | Polyamide |
| Number of PE contacts | 1 |
| Min. connectable conductor cross-section of power contacts (mm2) | 0.5 |
| Conductor connection type | Crimp termination |
| Housing base material | Zinc alloy |
| With thread |
|
| Stripping length of PE connection | 8 |
| Housing base material, short form | Zn |
| Locking type | TWIST |
| First make, last break PE contact |
|
| Screen contact |
|
| Number of signal contacts | 0 |
| Max. cable clamping range | 11 |
| Sealing material, short form | FKM |
| Sealing material | Fluorinated rubber |
| Number of power contacts | 5 |
Đặc điểm sản phẩm
| Corrosion-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 500 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 68 - 1m (10h) |
| Corrosion-resistant according to | DIN EN 60068-2-60, Ke 4 |
| Protection class (IP), mounted | IP 2X |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Product standard according to IEC | IEC 61984 |
| VDE registration number | B25 |
| CE marked |
|
| VDE certified |
|
Tài liệu
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from EPIC® POWER LS1 D6 TWIST
| Article number | Number of contacts | Contacts included | Delivery Unit | Imp cable clamping range min | Min. cable clamping range | Imp cable clamping range max | Max. cable clamping range | Number of power contacts | Number of PE contacts | Min. connectable conductor cross-section of power contacts (mm2) | Max. connectable conductor cross-section of power contacts (mm2) | Number of signal contacts | Min. connectable conductor cross-section of signal contacts (mm2) | Max. connectable conductor cross-section of signal contacts (mm2) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 24441263 | 5+PE | Yes | 5.000 | 8.5 | 11 | 5 | 1 | 0.5 | 2.5 | 0 | ||||
| 24441264 | 5+PE | No | 20.000 | 8.5 | 11 | 5 | 1 | 0.5 | 4 | 0 | ||||
| 24441265 | 5+PE | Yes | 5.000 | 10.5 | 15.5 | 5 | 1 | 0.5 | 2.5 | 0 | ||||
| 24441266 | 5+PE | No | 20.000 | 10.5 | 15.5 | 5 | 1 | 0.5 | 4 | 0 | ||||
| 24441267 | 5+PE | Yes | 5.000 | 7.5 | 15.5 | 5 | 1 | 0.5 | 2.5 | 0 | ||||
| 24441268 | 5+PE | No | 20.000 | 7.5 | 15.5 | 5 | 1 | 0.5 | 4 | 0 | ||||
| 24441269 | 5+PE | Yes | 5.000 | 14 | 17 | 5 | 1 | 4 | 4 | 0 | ||||
| 24441270 | 5+PE | No | 20.000 | 14 | 17 | 5 | 1 | 4 | 4 | 0 | ||||
| 24441271 | 3+PE+4 | Yes | 5.000 | 8.5 | 11 | 3 | 1 | 0.5 | 4 | 4 | 0.14 | 1 | ||
| 24441272 | 3+PE+4 | No | 20.000 | 8.5 | 11 | 3 | 1 | 0.5 | 4 | 4 | 0.14 | 1 | ||
| 24441273 | 3+PE+4 | Yes | 5.000 | 10.5 | 15.5 | 3 | 1 | 0.5 | 2.5 | 4 | 0.14 | 1 | ||
| 24441274 | 3+PE+4 | No | 20.000 | 10.5 | 15.5 | 3 | 1 | 0.5 | 4 | 4 | 0.14 | 1 | ||
| 24441275 | 3+PE+4 | Yes | 5.000 | 7.5 | 15.5 | 3 | 1 | 0.5 | 2.5 | 4 | 0.14 | 1 | ||
| 24441276 | 3+PE+4 | No | 20.000 | 7.5 | 15.5 | 3 | 1 | 0.5 | 4 | 4 | 0.14 | 1 | ||
| 24441277 | 3+PE+4 | Yes | 5.000 | 14 | 17 | 3 | 1 | 4 | 4 | 4 | 0.14 | 1 | ||
| 24441278 | 3+PE+4 | No | 20.000 | 14 | 17 | 3 | 1 | 0.5 | 4 | 4 | 0.14 | 1 |








