SILVYN® MPC 45° M20X1.5 / 16 BK
Angled conduit gland; M 20; Suitable for protective cable conduit size: 16; Halogenfree; UV-resistant;

SILVYN® MPC 45° M20X1.5 / 16 BK
Angled conduit gland; M 20; Suitable for protective cable conduit size: 16; Halogenfree; UV-resistant;
SILVYN® MPC 45° M20X1.5 / 16 BK
82.939₫
/

SILVYN® MPC 45° M20X1.5 / 16 BK
82.939₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
All-purpose, Fast and easy assembly, 45° elbow enables best assembling
Ứng dụng
In combination with protective conduit, SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.016 kg |
Đặc tính điện
Thiết kế sản phẩm
| Lockable (two-part) |
|
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® EL, SILVYN® EL smooth, SILVYN® ELU, SILVYN® ELU smooth, SILVYN® ELÖ, SILVYN® ELÖ smooth, SILVYN® ELT, SILVYN® ELT smooth, SILVYN® ELR |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 20 |
| Colour | black |
| Thread length | 13 |
| Gland body material | Polyamide |
| Conduit gland design | 45° angle |
| Suitable for protective cable conduit size | 16 |
| Cable gland body material, short form | PA |
| Hexagon corner dimensions | 30.6 |
| Spanner size | 27 |
| Bending protection |
|
| Max. clamping range | 28 |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 27 |
| Min. clamping range | 10.5 |
| Thread standard | DIN EN 60423 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® MPC 45° M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 55502431 | M 20 | black | 16 | 10.000 |
| 55502432 | M 20 | black | 20 | 10.000 |
| 55502433 | M 25 | black | 25 | 10.000 |
| 55502434 | M 32 | black | 32 | 10.000 |
| 55502435 | M 20 | grey | 16 | 10.000 |
| 55502436 | M 20 | grey | 20 | 10.000 |
| 55502437 | M 25 | grey | 25 | 10.000 |
| 55502438 | M 32 | grey | 32 | 10.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






