SILVYN® KLICK 90° PG 13.5 GY
Angled conduit gland; PG 13,5; Suitable for protective cable conduit size: 18; Polyamide; Halogenfree; IP 68, IP 69;

SILVYN® KLICK 90° PG 13.5 GY
Angled conduit gland; PG 13,5; Suitable for protective cable conduit size: 18; Polyamide; Halogenfree; IP 68, IP 69;
SILVYN® KLICK 90° PG 13.5 GY
235.202₫
/

SILVYN® KLICK 90° PG 13.5 GY
235.202₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
90° elbow allows easy installation, Fast assembly, Easy to disassemble, High-tensile, High sealing performance
Ứng dụng
In combination with protective conduit:, SILVYN® RILL PA 6, SILVYN® RILL PA 12, For applications with limited space, Rotating applications
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.015 kg |
Đặc tính điện
Thiết kế sản phẩm
| Suitable protective conduit | SILVYN® RILL PA 6, SILVYN® RILL PA 12 |
| Material body | Polyamide |
| Thread type | PG |
| Material body shortname | PA |
| Thread size | PG 13,5 |
| Overall width | 46 |
| Colour | grey |
| Conduit gland design | 90° angle |
| Total height | 47 |
| Suitable for protective cable conduit size | 18 |
| Bending protection |
|
| Clear width | 13.5 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,41 |
| Flexibly installed bending protection |
|
| Sealing material, short form | TPE |
| Sealing material | Thermoplastic elastomers |
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 68, IP 69 |
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® KLICK 90° PG
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 56000100 | PG 13,5 | grey | 18 | 50.000 |
| 56000105 | PG 13,5 | black | 18 | 50.000 |
| 61801020 | PG 9 | grey | 13 | 50.000 |
| 61801025 | PG 9 | black | 13 | 50.000 |
| 61801030 | PG 11 | grey | 16 | 50.000 |
| 61801035 | PG 11 | black | 16 | 50.000 |
| 61801040 | PG 16 | grey | 21 | 50.000 |
| 61801045 | PG 16 | black | 21 | 50.000 |
| 61801050 | PG 21 | grey | 28 | 25.000 |
| 61801055 | PG 21 | black | 28 | 25.000 |
| 61801060 | PG 29 | grey | 34 | 10.000 |
| 61801061 | PG 36 | grey | 42 | 10.000 |
| 61801062 | PG 48 | grey | 54 | 5.000 |
| 61801065 | PG 29 | black | 34 | 10.000 |
| 61801075 | PG 36 | black | 42 | 10.000 |
| 61801085 | PG 48 | black | 54 | 5.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






