SILVYN® LKI PG 11 SGY
Conduit gland; PG 11; Suitable for protective cable conduit size: 17; Polypropylene; IP 54;

SILVYN® LKI PG 11 SGY
Conduit gland; PG 11; Suitable for protective cable conduit size: 17; Polypropylene; IP 54;
SILVYN® LKI PG 11 SGY
150.027₫
/

SILVYN® LKI PG 11 SGY
150.027₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
Fast and easy assembly, Vibration protection, High-tensile, Can be rotated
Ứng dụng
In combination with protective conduit:, SILVYN FPS, SILVYN® FD-PU, Robot-building, For rotating applications
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.006 kg |
Đặc tính điện
Thiết kế sản phẩm
| Lockable (two-part) |
|
| Total length | 42 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® FPS, SILVYN® FD-PU |
| Material body | Polypropylene |
| Thread type | PG |
| Material body shortname | PP |
| Thread size | PG 11 |
| Overall width | 24.5 |
| Colour | grey |
| Thread length | 10 |
| Gland body material | Polypropylene |
| Suitable for protective cable conduit size | 17 |
| Cable gland body material, short form | PP |
| Spanner size | 22 |
| Bending protection |
|
| Clear width | 11.5 |
| Bending protection fixed installation |
|
| Pitch of thread | 1,41 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® LKI
| Article number | Thread size | Nominal size | Suitable for protective cable conduit size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 55000000 | PG 7 | 10 | grey | 50.000 | |
| 55000010 | PG 9 | 14 | grey | 50.000 | |
| 55000020 | PG 11 | 17 | grey | 50.000 | |
| 55000030 | PG 13,5 | 19 | grey | 50.000 | |
| 55000040 | PG 16 | 21 | grey | 50.000 | |
| 55000050 | PG 21 | 27 | grey | 25.000 | |
| 55000060 | PG 29 | 36 | grey | 25.000 | |
| 55000070 | PG 36 | 45 | grey | 25.000 | |
| 55000090 | PG 48 | 56 | grey | 10.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






