SKINDICHT® MA-PG/M 9/16X1.5 CAO
Adapter; Inner thread: M 16; Outer thread: PG 9; Brass Nickel-plated



SKINDICHT® MA-PG/M 9/16X1.5 CAO
Adapter; Inner thread: M 16; Outer thread: PG 9; Brass Nickel-plated
SKINDICHT® MA-PG/M 9/16X1.5 CAO
36.589₫
/

SKINDICHT® MA-PG/M 9/16X1.5 CAO
36.589₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
Allows for a simple transition from a PG outer thread to a metric inner thread
Withstands temperatures up to +200°C
Available for thread sizes up to PG36 or M40
Form A with knurled shape for easy insertion of the adapter, even in oily environments. Form B with a smooth variant
Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Ứng dụng
For applications where different thread types are used
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Thuộc tính kỹ thuật
Thông tin chung
| Including lock nut |
|
| Product type | Adapter |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.009 kg |
Đặc tính điện
Thiết kế sản phẩm
| Outer thread | PG 9 |
| Total length | 16.5 |
| Material body | Brass |
| Cable gland design | Straight |
| Inner thread | M 16 |
| Pitch of thread | 1,41 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | PG 9 |
| Overall width | 18 |
| Thread length | 6 |
| Thread standard | DIN EN 60423 |
| Clear width | 12.5 |
Đặc điểm sản phẩm
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® MA-PG/M
| Article number | Outer thread | Inner thread | Delivery Unit |
|---|---|---|---|
| 52104490 | PG 7 | M 12 | 100.000 |
| 52104490LF | PG 7 | M 12 | 100.000 |
| 52104491 | PG 9 | M 16 | 50.000 |
| 52104491LF | PG 9 | M 16 | 50.000 |
| 52104492 | PG 11 | M 16 | 50.000 |
| 52104492LF | PG 11 | M 16 | 50.000 |
| 52104493 | PG 11 | M 20 | 50.000 |
| 52104493LF | PG 11 | M 20 | 50.000 |
| 52104494 | PG 13,5 | M 20 | 50.000 |
| 52104494LF | PG 13,5 | M 20 | 50.000 |
| 52104495 | PG 16 | M 20 | 50.000 |
| 52104496 | PG 16 | M 25 | 50.000 |
| 52104496LF | PG 16 | M 25 | 50.000 |
| 52104497 | PG 21 | M 20 | 50.000 |
| 52104497LF | PG 21 | M 20 | 50.000 |
| 52104498 | PG 21 | M 25 | 50.000 |
| 52104498LF | PG 21 | M 25 | 50.000 |
| 52104499 | PG 21 | M 32 | 50.000 |
| 52104499LF | PG 21 | M 32 | 50.000 |
| 52104500 | PG 29 | M 25 | 25.000 |
| 52104500LF | PG 29 | M 25 | 25.000 |
| 52104501 | PG 29 | M 32 | 25.000 |
| 52104501LF | PG 29 | M 32 | 25.000 |
| 52104502 | PG 29 | M 40 | 10.000 |
| 52104502LF | PG 29 | M 40 | 10.000 |
| 52104503 | PG 36 | M 40 | 10.000 |
| 52104503LF | PG 36 | M 40 | 10.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.








