SILVYN® COMPACT M25X1.5 NPB


SILVYN® COMPACT M25X1.5 NPB
SILVYN® COMPACT M25X1.5 NPB
460.256₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Delivery with lock nut |
|
| Delivery with O-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Delivery Unit | 5.000 |
| Weight | 0.064 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 3/4 |
| Total length | 33 |
| Divisible conduit gland |
|
| Suitable protective conduit | SILVYN® FG, SILVYN® FG NM |
| EMC shielding |
|
| Thread size | M 25 |
| Screw-in sleeve material | Steel |
| Inner diameter | 19.4 |
| Thread length | 10 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Cable gland body material, short form | CuZn |
| Spanner size | 35 |
| With bending protection |
|
| Clear width | 19.4 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Thread increase | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 35 |
| Thread standard | DIN EN 60423 |
| Sealing material, short form | PA |
| Spanner size 2 | 33 |
| Sealing material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| Acid-resistant |
|
| IP-protection class cable side | IP 67 |
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| For use in hazardous areas |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogen-free |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognised |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Fire protection tested for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marking |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from SILVYN® COMPACT M
| Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|
| 61803800 | M 16 | 10.000 | |
| 61803801 | M 20 | 10.000 | |
| 61803802 | M 20 | 10.000 | |
| 61803803 | M 25 | 5.000 | |
| 61803804 | M 32 | 5.000 | |
| 61803805 | M 40 | 2.000 | |
| 61803806 | M 50 | 2.000 | |
| 61803807 | M 63 | 2.000 | |
| 61803846 | M 16 | 10.000 | |
| 61803847 | M 20 | 10.000 | |
| 61803902 | M 20 | 10.000 | |
| 61803903 | M 25 | 5.000 |




