SILVYN® FPS-EDU 14X19 50M
Protective cable conduit with steel spiral; Inner diameter: 14mm; Outer diameter: 19mm; Nominal size: 19; Polyvinylchloride; UV-resistant



SILVYN® FPS-EDU 14X19 50M
Protective cable conduit with steel spiral; Inner diameter: 14mm; Outer diameter: 19mm; Nominal size: 19; Polyvinylchloride; UV-resistant
SILVYN® FPS-EDU 14X19 50M

SILVYN® FPS-EDU 14X19 50M
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Protects against hot chips, High-tensile, Highly flexible, Air-tight and impermeable, mechanical resistance
Applications
Mechanical engineering, Plant engineering, Automation technology, Used in areas where cables and wires could be damaged by welding sparks and hot chips, Robotics industry
Technical Attributes
General Information
| Product type | Protective cable conduit with steel spiral |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 250 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PVC |
| Bending protection fixed installation |
|
| Coil material | Spring steel wire |
| Nominal size | 19 |
| Total length | 50 |
| Protection against hot chips |
|
| Material braiding | Steel |
| EMC screening |
|
| Flexibly installed bending protection |
|
| Outer diameter | 19 |
| Smooth inner conduit surface |
|
| Inner diameter | 14 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Bending radius, static | 22 |
| UV-resistant |
|
| Bending radius, dynamic | 55 |
| Reverse bending resistance |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPS-EDU
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61802330 | 9 | 14 | 14 | 50.000 | |||||
| 61802331 | 12 | 17 | 17 | 50.000 | |||||
| 61802332 | 14 | 19 | 19 | 50.000 | |||||
| 61802333 | 15 | 21 | 21 | 50.000 | |||||
| 61802334 | 20 | 27 | 27 | 50.000 | |||||
| 61802335 | 28 | 36 | 36 | 25.000 | |||||
| 61802336 | 37 | 45 | 45 | 25.000 | |||||
| 61802337 | 48 | 56 | 56 | 25.000 |









