ETHERLINE® PN Cat.5e FRNC FLEX FC



ETHERLINE® PN Cat.5e FRNC FLEX FC
ETHERLINE® PN Cat.5e FRNC FLEX FC
130.407₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET, Ethernet |
| Copper index | 31.200 kg/km |
| Copper index (lb) | 209.600 lb |
| Weight | 65 kg/km |
Country of Origin
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 280 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 1.5 |
| Test voltage core/core | 1.5 |
| Rated voltage core to core | 300 V AC rms according to UL, 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.5 |
| Conductor design | 7-wire |
| Nominal outer diameter | 6.5 mm |
| Max. core diameter | 1.6 |
| Min. outer diameter | 6.2 |
| Conductor number/size | 2x2x22/7AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Shielded |
|
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 2 |
| Outer sheath colour | green |
| Stranding type | Star quad |
| Leading conductor cross-section | AWG |
| Shielding, short form | SF/UTP |
| With rodent protection |
|
| Conductor colour code | PROFINET Color code star quad |
| Type of overall screening | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Halogen-free compound |
| Basic material of inner sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Max. outer diameter | 6.8 |
| Cable sheath RAL colour | RAL 6018 |
| Number of wires | 7 |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| For permanent bending |
|
| Temperature, occasionally moved min | 0 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| PROFINET® application | Type B |
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 80 |
| Installation temperature min. | 0 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 20.4 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | 0 °C to 50 °C max. conductor temperature |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 51.0 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | UL FT4, IEC 60332-1-2 |
| UV-resistant according to | UL sunlight resistant |
| Windable |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 50 |
Certifications and Standards
| DNV-certified |
|
| cUR recognised |
|
| CSA certified |
|
| TÜV certified |
|
| UL certification | UL CMG according to UL 13 (e-file number: E236660), UL PLTC according to UL 13 |
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marking |
|
| cUL certification | cUL CMG (75°C) according to CSA C22.2 No. 214 (e-file number: E236660) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List





