ETHERLINE® PN Cat.5 Y FLEX FC




ETHERLINE® PN Cat.5 Y FLEX FC
ETHERLINE® PN Cat.5 Y FLEX FC
91.700₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | PROFINET, ETHERNET/IP, Ethernet |
| Copper index | 31.300 kg/km |
| Copper index (lb) | 210.300 lb |
| Weight | 67 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 114.8 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 2 |
| Test voltage core/core | 2 |
| Rated voltage core to core | 600 V AC rms according to UL AWM, 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.5 |
| Conductor design | 7-wire |
| Nominal outer diameter | 6.5 mm |
| Max. diameter of core | 1.6 |
| Conductor count/size | 2x2x22/7AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| base material inner sheath shortname | PVC |
| Outer sheath colour | green |
| Stranding type | Star quad |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Conductor colour code | PROFINET Color code star quad |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyolefin |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PO |
| Max. outer diameter | 6.8 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| PROFINET® application | Type B |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 54.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -20 °C to 60 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 54.4 mm |
| Max. assembly temperature | 60 |
| Minimum bending radius, stationary | 8 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL FT2, UL FT4 |
| UV-resistant according to | UL sunlight resistant |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21694 according to UL 758 |
| TÜV certified |
|
| UL certification | UL CMG according to UL 444 (e-file number: E236660), UL PLTC according to UL 13 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CMG (75°C) according to CSA C22.2 No. 214 (e-file number: E236660) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List






