UNITRONIC® BUS EIB COMBI 2X2X0,8+3X1,5
Bus cable; KNX/ EIB; Fixed installation; PVC; green; 2X2X0.8+3X1.5

UNITRONIC® BUS EIB COMBI 2X2X0,8+3X1,5
Bus cable; KNX/ EIB; Fixed installation; PVC; green; 2X2X0.8+3X1.5
UNITRONIC® BUS EIB COMBI 2X2X0,8+3X1,5
272.215₫
/

UNITRONIC® BUS EIB COMBI 2X2X0,8+3X1,5
272.215₫
/
In stock (7100)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Applications
The product is designed for use in building management, e.g. for decentralised control of lighting, heating, air-conditioning, ventilation, energy management, blinds, time management, locking systems etc
The cable can be laid on or under plaster; in pipes, cable ducts; in dry, damp or wet environments
EIB installation mainly consists of sensors/command-transmitters (e.g. light barriers, switches, thermostats, infrared, wind meters, timers), and actuators (e.g. engines, heaters, ventilators, lights, blinds)
KNX technology was formed from the merging of three established European bus standards: EIP, EHS (household appliances and consumer electronics) and Batibus (heating/ventilation/air conditioning)
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Product type | Bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | KNX/ EIB |
| Copper index | 64.000 kg/km |
| Copper index (lb) | 430.062 lb |
| Weight | 128 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Test voltage core/core | 4 |
Product Design
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 2 |
| Outer sheath colour | green |
| Conductor design | solid conductor |
| Stranding type | Star quad |
| Nominal outer diameter | 12.7 mm |
| Conductor material | Bare copper |
| Number of cores | 7 |
| Core insulation basic material | Polyvinylchloride |
| Conductor number/size | 2X2X0.8+3X1.5 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Cable sheath RAL colour | RAL 6017 |
| Shielded |
|
| Number of wires | 1 |
| Nominal conductor diameter (mm) | 0.8 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 70 |
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 63.5 mm |
| PWIS-free |
|
| Halogen-free |
|
Certifications and Standards
| CE marking |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List


