ÖLFLEX® CLASSIC 128 H BK 0,6/1 KV 2X1








ÖLFLEX® CLASSIC 128 H BK 0,6/1 KV 2X1
ÖLFLEX® CLASSIC 128 H BK 0,6/1 KV 2X1
69.416₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 19.200 kg/km |
| Copper index (lb) | 129.019 lb |
| Weight | 76 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Inductance (800 Hz), approx. | 0.739 |
| Test voltage | 4 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 58 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.4 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimensions | 2X1 |
| Shielded |
|
| Core identification | Colours |
| Cable shape | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 2 |
| Core insulation basic material | Halogen-free compound |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | HFFR |
| Basic material of outer sheath, short form | HFFR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| Temperature, occasionally moved min | -5 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Temperature, fixed installation min | -40 |
| Ozone-resistant according to | EN 50396, method B |
| Temperature, fixed installation max | 80 |
| Ozone-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 29.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50306-1 (≤ 3) |
| Minimum bending radius in mm, occasionally flexing | 111.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25 |
| UV-resistant according to | DIN EN ISO 4892-2 method A, EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use), EN 50618, EN 50620 |
| For torsional load |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 70 |
Certifications and Standards
| DNV-certified |
|
| cUR recognised |
|
| CSA certified |
|
| Product standard DIN / EN | based on EN 50525-3-11 |
| Fire protection tested for railway vehicles |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marking |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 128 H BK 0,6/1 kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight | CPR fire class |
|---|---|---|---|---|---|---|---|---|
| 1123520 | 2 | No | 1 | 7.4 | 76 kg/km | |||
| 1123521 | 3 | Yes | 1 | 7.8 | 101 kg/km | Eca | ||
| 1123522 | 4 | Yes | 1 | 8.4 | 120 kg/km | Eca | ||
| 1123523 | 5 | Yes | 1 | 9.2 | 143 kg/km | Eca | ||
| 1123524 | 7 | Yes | 1 | 9.9 | 179 kg/km | Eca | ||
| 1123525 | 12 | Yes | 1 | 12.8 | 283 kg/km | Eca | ||
| 1123526 | 18 | Yes | 1 | 15.1 | 406 kg/km | Eca | ||
| 1123527 | 25 | Yes | 1 | 17.8 | 554 kg/km | Eca | ||
| 1123528 | 2 | No | 1.5 | 8.4 | 112 kg/km | Eca | ||
| 1123529 | 3 | Yes | 1.5 | 8.9 | 135 kg/km | Eca | ||
| 1123530 | 4 | Yes | 1.5 | 9.6 | 163 kg/km | Eca | ||
| 1123531 | 5 | Yes | 1.5 | 10.5 | 196 kg/km | Eca | ||
| 1123532 | 7 | Yes | 1.5 | 11.4 | 253 kg/km | Eca | ||
| 1123533 | 12 | Yes | 1.5 | 15.1 | 396 kg/km | Eca | ||
| 1123534 | 18 | Yes | 1.5 | 18 | 589 kg/km | Eca | ||
| 1123535 | 25 | Yes | 1.5 | 21.1 | 801 kg/km | |||
| 1123537 | 3 | Yes | 2.5 | 10.1 | 189 kg/km | Eca | ||
| 1123538 | 4 | Yes | 2.5 | 11 | 232 kg/km | Eca | ||
| 1123539 | 5 | Yes | 2.5 | 12.1 | 279 kg/km | Eca | ||
| 1123541 | 12 | Yes | 2.5 | 17.9 | 603 kg/km | Eca | ||
| 1123544 | 3 | Yes | 4 | 11.4 | 260 kg/km | Eca | ||
| 1123545 | 4 | Yes | 4 | 12.5 | 322 kg/km | Eca | ||
| 1123546 | 5 | Yes | 4 | 13.7 | 387 kg/km | Eca | ||
| 1123547 | 3 | Yes | 6 | 12.7 | 346 kg/km | Eca | ||
| 1123548 | 4 | Yes | 6 | 13.9 | 431 kg/km | Eca | ||
| 1123549 | 5 | Yes | 6 | 15.8 | 533 kg/km | Eca | ||
| 1123550 | 4 | Yes | 10 | 17.9 | 734 kg/km | Eca | ||
| 1123552 | 5 | Yes | 16 | 23 | 1303 kg/km | |||
| 1123553 | 4 | Yes | 25 | 25.2 | 1617 kg/km |










