ÖLFLEX® CLASSIC 128 H BK 0,6/1 KV 3G1








ÖLFLEX® CLASSIC 128 H BK 0,6/1 KV 3G1
ÖLFLEX® CLASSIC 128 H BK 0,6/1 KV 3G1
84.167₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 28.800 kg/km |
| Copper index (lb) | 193.528 lb |
| Weight | 101 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms / DC according to IEC |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Inductance (800 Hz), approx. | 0.739 |
| Test voltage | 4 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 64 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 3G1 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 3 |
| Core insulation basic material | Halogen-free compound |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | HFFR |
| Basic material of outer sheath, short form | HFFR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Ozone-resistant according to | EN 50396, method B |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 31.2 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50306-1 (≤ 3) |
| Minimum bending radius in mm, occasionally flexing | 117.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25 |
| UV-resistant according to | DIN EN ISO 4892-2 method A, EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use), EN 50618, EN 50620 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| Product standard DIN / EN | based on EN 50525-3-11 |
| Tested for fire protection for railway vehicles |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| CPR fire class | Eca |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 128 H BK 0,6/1 kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight | CPR fire class |
|---|---|---|---|---|---|---|---|---|
| 1123520 | 2 | No | 1 | 7.4 | 76 kg/km | |||
| 1123521 | 3 | Yes | 1 | 7.8 | 101 kg/km | Eca | ||
| 1123522 | 4 | Yes | 1 | 8.4 | 120 kg/km | Eca | ||
| 1123523 | 5 | Yes | 1 | 9.2 | 143 kg/km | Eca | ||
| 1123524 | 7 | Yes | 1 | 9.9 | 179 kg/km | Eca | ||
| 1123525 | 12 | Yes | 1 | 12.8 | 283 kg/km | Eca | ||
| 1123528 | 2 | No | 1.5 | 8.4 | 112 kg/km | Eca | ||
| 1123529 | 3 | Yes | 1.5 | 8.9 | 135 kg/km | Eca | ||
| 1123530 | 4 | Yes | 1.5 | 9.6 | 163 kg/km | Eca | ||
| 1123531 | 5 | Yes | 1.5 | 10.5 | 196 kg/km | Eca | ||
| 1123532 | 7 | Yes | 1.5 | 11.4 | 253 kg/km | Eca | ||
| 1123533 | 12 | Yes | 1.5 | 15.1 | 396 kg/km | Eca | ||
| 1123534 | 18 | Yes | 1.5 | 18 | 589 kg/km | Eca | ||
| 1123535 | 25 | Yes | 1.5 | 21.1 | 801 kg/km | |||
| 1123537 | 3 | Yes | 2.5 | 10.1 | 189 kg/km | Eca | ||
| 1123538 | 4 | Yes | 2.5 | 11 | 232 kg/km | Eca | ||
| 1123539 | 5 | Yes | 2.5 | 12.1 | 279 kg/km | Eca | ||
| 1123541 | 12 | Yes | 2.5 | 17.9 | 603 kg/km | Eca | ||
| 1123544 | 3 | Yes | 4 | 11.4 | 260 kg/km | Eca | ||
| 1123545 | 4 | Yes | 4 | 12.5 | 322 kg/km | Eca | ||
| 1123546 | 5 | Yes | 4 | 13.7 | 387 kg/km | Eca | ||
| 1123548 | 4 | Yes | 6 | 13.9 | 431 kg/km | Eca | ||
| 1123549 | 5 | Yes | 6 | 15.8 | 533 kg/km | Eca | ||
| 1123550 | 4 | Yes | 10 | 17.9 | 734 kg/km | Eca | ||
| 1123553 | 4 | Yes | 25 | 25.2 | 1617 kg/km |










