EPIC® SIGNAL M23 8+1P BLMS (5)

EPIC® SIGNAL M23 8+1P BLMS (5)
EPIC® SIGNAL M23 8+1P BLMS (5)
545.941₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Insert with solder termination |
| Scope of delivery | including contacts |
| Delivery Unit | 5.000 |
| Weight | 0.009 kg |
Electrical Characteristics
| Rated current signal contact | 7 A according to IEC, 7 A according to UL, 7 A according to CSA |
| Over voltage category | III |
| Rated current power contact | 20 A according to IEC, 20 A according to UL, 20 A according to CSA |
| Rated impulse voltage | 2.5 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 150 V AC rms / DC according to UL, 150 V AC rms / DC according to CSA, 150 V AC rms / DC according to IEC |
| Max. contact resistance | 4 |
Product Design
| Total length | 15.8 |
| Connector format | M 23 signal |
| Max. connectable conductor cross-section of power contacts (mm2) | 2.5 |
| Colour | red/brown |
| Connectable conductor cross section min. (AWG) | 32 AWG |
| Direction of rotation | P-part (rotating anticlockwise-turning) |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Number of contacts | 8+1 |
| Min. connectable conductor cross-section of signal contacts (mm2) | 0.08 |
| Connector diameter | 16.7 |
| Stripping length, signal contact | 4 mm |
| Contact material | Brass |
| Stripping length, performance contact | 4 mm |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Contact insert material, short form | PA |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Material contact insert | Polyamide |
| Number of PE contacts | 0 |
| Min. connectable conductor cross-section of power contacts (mm2) | 0.08 |
| Conductor connection type | Solder termination |
| Max. connectable conductor cross-section of signal contacts (mm2) | 1.0 |
| Number of signal contacts | 8 |
| Number of power contacts | 1 |
Product Characteristics
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 100 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Pollution degree | 3 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | CYJV8 |
| UL category control number | CYJV2 |
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 2238 (e-file number: E249137) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| VDE registration number | C024 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 Inserts 8+1 pole
| Article number | Contact variant | Contacts included | Direction of rotation | Delivery Unit |
|---|---|---|---|---|
| 73002736 | No | P-part (rotating anticlockwise-turning) | 5.000 | |
| 73002737 | No | P-part (rotating anticlockwise-turning) | 20.000 | |
| 73002738 | Pin | Yes | P-part (rotating anticlockwise-turning) | 5.000 |
| 73002739 | Pin | Yes | P-part (rotating anticlockwise-turning) | 20.000 |
| 73002740 | Socket | Yes | P-part (rotating anticlockwise-turning) | 5.000 |
| 73002741 | Socket | Yes | P-part (rotating anticlockwise-turning) | 20.000 |
| 73002742 | No | E-part (rotating clockwise) | 5.000 | |
| 73002743 | No | E-part (rotating clockwise) | 20.000 | |
| 73002744 | Pin | Yes | E-part (rotating clockwise) | 5.000 |
| 73002745 | Pin | Yes | E-part (rotating clockwise) | 20.000 |
| 73002746 | Socket | Yes | E-part (rotating clockwise) | 5.000 |
| 73002747 | Socket | Yes | E-part (rotating clockwise) | 20.000 |



